Active redundancy module for superior system availability and maximum operational reliability. QUINT S-ORING enables the separate structuring of a redundant system. In combination with the new QUINT POWER power supply, the redundant system is monitored continuously.
QUINT4-S-ORING/12-24DC/1X40/+
-
Redundancy module, with protective coating
2907753
No. ELDAS®:
960920909
Active QUINT single redundancy module for DIN rail mounting, protective coating, input: 12 V DC ... 24 V DC, output: 12 V DC ... 24 V DC / 1 x 40 A, integrated surge protection <28.8 V DC, incl. mounted UTA 107/30 universal DIN rail adapter
Product details
UL Recognized
Approval ID: E211944EAC
Approval ID: RU S-DE.BL08.W.00764UL Listed
Approval ID: E123528cUL Listed
Approval ID: E123528DNV
Approval ID: TAA000011FIECEE CB Scheme
Approval ID: DE/PTZ/0048NK
Approval ID: TA25015MUL Recognized
Approval ID: E211944IECEE CB Scheme
Approval ID: DE/PTZ/0048cUL Recognized
Approval ID: E211944cUL Listed
Approval ID: E123528UL Listed
Approval ID: E123528NK
Approval ID: TA25015MDNV
Approval ID: TAA000011FEAC Ex
Approval ID: KZ 7500525010102095IECEx
Approval ID: IECEx SIQ 21.0001XcUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827ATEX
Approval ID: SIQ 21 ATEX 183 XNEPSI-EX
Approval ID: GYJ21.1004XCCC
Approval ID: 2021322303003918UKCA-EX
Approval ID: EXV21UKEX1072X_00ATEX
Approval ID: PTB 24 ATEX 2001 XUL Listed
Approval ID: E199827cUL Listed
Approval ID: E199827CCC
Approval ID: 2021322303003918IECEx
Approval ID: IECEx SIQ 21.0001XEAC Ex
Approval ID: KZ 7500525010102095IECEx
Approval ID: IECEx PTB 24.0003XATEX
Approval ID: SIQ 21 ATEX 183 XUKCA-EX
Approval ID: EXV21UKEX1072X_00NEPSI-EX
Approval ID: GYJ21.1004XCompatible products
Your advantages
Frequently asked questions
Do I only need one QUINT4-S-ORING/12-24DC/1X40/+ to decouple two power supplies from each other?
No, one QUINT4-S-ORING/12-24DC/1X40/+ is required for each power supply. The potentials must be brought together at the output of the S-ORING modules. With this module, n+1 redundancy can thus be set up in the simplest way.
Does the item have integrated surge protection?
Yes, the item has surge protection for voltages from 28.8 V. To protect the load from hazardous voltage, the input terminals are short-circuited in the event of surge voltage. This means that the load can be supplied safely via the redundant power su... View more
Yes, the item has surge protection for voltages from 28.8 V. To protect the load from hazardous voltage, the input terminals are short-circuited in the event of surge voltage. This means that the load can be supplied safely via the redundant power supply. The fault is signaled via the contact relay and the LED.
View less