RC-06S1N12C3EP - Rear panel feed-through
1614439

M23, Rear panel feed-through, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 6, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Radial O-ring, Panel thickness max.: 2.5 mm, cable diameter range: 3 mm ... 10.5 mm, coding: N, this item is expected to be lead-free from Q4 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products