Order contact inserts and cable clamping/shield accessories separately
Thread type
M23
Design
straight
Type of locking
Screw locking mechanism
Pg screw connection
none
Housing material
Metal
Seal material
FPM or NBR or EPDM
Degree of protection (plugged in)
IP67
Seal for the device
Radial O-ring
Item number
1593265
Packing unit
20 pc
Minimum order quantity
20 pc
Note
Made to order (non-returnable)
Sales key
ABRAFJ
Product key
ABRAFJ
GTIN
4046356195249
Weight per piece (including packing)
100.68 g
Weight per piece (excluding packing)
85.49 g
Customs tariff number
85366900
Country of origin
DE
EU RoHS
Fulfills EU RoHS substance requirements
Yes
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.