The products are offered exclusively for export outside the EU and the European Economic Area.
Product type
Gateways/Proxies
Supply
Supply voltage range
10.8 V DC ... 30.5 V DC
Typical current consumption
130 mA
Max. current consumption
290 mA
Connection method
Screw connection
Stripping length
8 mm
Screw thread
M3
Conductor cross-section flexible
0.2 mm² ... 2.5 mm²
Conductor cross-section AWG
24 ... 12
Tightening torque
0.5 Nm ... 0.6 Nm
Wireless
Interface description
WirelessHART
Direction
Bi-directional
Frequency
2.4 GHz
Frequency range
2.4 GHz ... 2.4835 GHz
Channel distance
5 MHz
Number of channel groups
15
Transmission power
10 mW
Transmit capacity, minimum
0 dBm
Transmit capacity, maximum
10 dBm
Minimum receiver sensitivity
-90 dBm
Antenna connection method
RSMA (female)
Width
45 mm
Height
99 mm
Depth
114.5 mm
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-40 °C ... 70 °C
Permissible humidity (operation)
5 % ... 95 %
IECEx
Identification
Ex ec nC IIC T4 Gc
Certificate
IECEx UL 21.0127X
Ex data
IECEx
IECEx UL 21.0120X Ex eC IIC T4 Gc
Item number
1318616
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
33DNET
Product key
DNC624
GTIN
4063151602208
Weight per piece (including packing)
532.2 g
Weight per piece (excluding packing)
409.8 g
Customs tariff number
85176200
Country of origin
US
ECLASS
ECLASS-13.0
27242608
ETIM
ETIM 9.0
EC001604
IECEE CB Scheme
Approval ID: US-38533-UL
UL Listed
Approval ID: E238705
cUL Listed
Approval ID: FILE E 238705
ANATEL
Approval ID: 06593-22-06497
cUL Listed
Approval ID: E196811
UL Listed
Approval ID: E196811
IECEx
Approval ID: IECEx UL 21.0127X
EU RoHS
Fulfills EU RoHS substance requirements
Not applicable
(Not qualified for the European market)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.