WP-SPIRAL PVC C 27
-
Protective hose
3240853
Protective hose, material: PVC, filament: PVC sheathed spring steel, UV-resistant: no, flexible, degree of protection: IP68, color: gray, inside diameter: 22 mm, Total length: 10 m