WP-PA HF-HB 34,5 BK 15M
-
Protective hose
0803901
Protective hose, material: PA, UV-resistant: yes, flexible, degree of protection: IP67, color: black, inside diameter: 29 mm
Product details
| Notes on operation | Protective hose length is measured stretched out; length tolerance ±5% |
| Order information: | 1 packing unit = 15 m roll |
| Tensile strength GRP | 100 N |
| External dimensions | |
| Outside diameter | 34.5 mm |
| Internal dimensions | |
| Internal diameter | 29 mm |
| Material | PA |
| Components | free from silicone, halogen, and cadmium |
| Bending radius, static | 65 mm |
| Tensile strength | 100 N |
| Halogen-free | yes |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 115 °C |
| Resistance to UV radiation | yes |
| Item number | 0803901 |
| Packing unit | 15 m |
| Minimum order quantity | 3’000 m |
| Sales key | AF7DSA |
| Product key | AF7DSA |
| GTIN | 4055626200866 |
| Weight per piece (including packing) | 1’499.85 g |
| Weight per piece (excluding packing) | 1’499.85 g |
| Customs tariff number | 39173200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27430304 |
ETIM
| ETIM 9.0 | EC001177 |
UNSPSC
| UNSPSC 21.0 | 40141700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
WP-SC PA HF 34,5 BK - Cable protection end sleeve 3240986
-
WP-G HF IP66 PG29 BK - Protective hose screw connection 3240893
-
WP-G HF IP66 M32 BK - Protective hose screw connection 3240900
-
WP-G HF IP69K PG29 BK - Protective hose screw connection 3240879
-
WP-G HF IP69K M32 BK - Protective hose screw connection 3240886
-
WP-GA HF IP66 PG29 BK - Protective hose screw connection 3240921
-
WP-GA HF IP66 M32 BK - Protective hose screw connection 3240928
-
WP-GA HF IP69K M32 BK - Protective hose screw connection 3240914
-
WP-GR HF IP66 PG29 BK - Protective hose screw connection 3240949
-
WP-GR HF IP66 M32 BK - Protective hose screw connection 3240956
-
WP-GR HF IP69K PG29 BK - Protective hose screw connection 3240935
-
WP-GR HF IP69K M32 BK - Protective hose screw connection 3240942
-
WP-BASE C PA HF 34,5 BK - Hose holder with cover 3240963
-
WP-BASE HF 37 - Hose clamp 3240972
-
WP-BASE A PG29 - Protective hose fixing bracket 3241081
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen