SACC-M12FRT-4CON-PG 9-M
-
Power connector
1107344
Power connector, Power, 4-position, unshielded, Socket angled M12, coding: T, knurl material: Zinc die-cast, nickel-plated, cable gland Pg9, external cable diameter 6 mm ... 8 mm, For direct current up to 12 A/63 V
Product details
General | Strip 22 mm off the cable sheath, strip 7 mm off the conductor insulation, crimp the ferrule, then shorten this to 5 mm. Length of conductor with shortened ferrule: 20 mm. Connect conductors and tighten the mounting screws with 0.2 Nm. |
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Assembly note | The connector pin assignment can be rotated 90° to the cable outlet |
Product type | Circular connector (cable-side) |
Application | Energy supply |
Sensor type | Power |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | T |
Cable outlet | angled |
Pg screw connection | Pg9 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Wrench size, union nut | 16 mm |
External dimensions | |
Outside diameter | 6 mm ... 8 mm |
Housing | |
Diameter housing | 20 mm |
Flammability rating according to UL 94 | V0 |
Seal material | Viton |
NBR | |
Material of grip body | PA |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA |
Material for screw connection | Zinc die-cast, nickel-plated |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | > 10 GΩ |
Nominal voltage UN | 63 V DC |
Nominal current IN | 12 A (when using 1.5 mm² conductors) |
12 A (at 40 °C) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | angled |
Head thread type | M12 |
Coding | T |
Signal type/category | Power |
Stripping length of the individual wire | 5 mm |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-111 |
Item number | 1107344 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | AF2CAB |
Product key | AF2CAB |
GTIN | 4063151269838 |
Weight per piece (including packing) | 28.2 g |
Weight per piece (excluding packing) | 28.2 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | ae5d695f-b760-4947-9db3-f28520a5c431 |
Compatible products
-
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SACC BIT M12-D20 - Tool 1208445
-
WIREFOX 6SC - Stripping tool 1212158
-
CRIMPFOX 6H - Crimping pliers 1212046
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
Safe use in the field, thanks to a high degree of protection
Screw connection: proven connection technology for a large selection of different conductors
High-performance: DC connectors for up to 12 A and 63 V DC
Protection against incorrect connection using special T-coding
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen