SAC-6P- 3,0-PUR/S15FS PE
-
Power cable
1514499
Power cable, 6-position, PUR halogen-free, black, free cable end, on Socket straight Size 15 Bayonet locking, cable length: 3 m, For alternating current up to 16 A/600 V
Product details
| Application | Energy supply |
| Number of positions | 6 |
| No. of cable outlets | 1 |
| Shielded | no |
| Insulation characteristics | |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | V0 |
| Material of grip body | PUR |
| Contact material | Cu alloy |
| Contact surface material | Ag |
| Contact carrier material | PA |
| Material for screw connection | not available |
| Outer sheath, material | PUR |
| Conductor material | Bare Cu litz wires |
| Nominal voltage UN | 600 V AC (Power) |
| 63 V (Signal) | |
| Nominal current IN | 16 A (Power) |
| 10 A (Signal) | |
| Max. conductor resistance | 7.98 Ω/m |
| Mechanical data | |
| Max. bending cycles | 5000000 |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight Size 15 Bayonet locking |
| Number of positions | 6 |
| Locking type | Bayonet locking |
| Cable length | 3 m |
| PUR halogen-free black [PUR] | |
| Number of positions | 6 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| AWG power supply | 14 |
| Conductor cross section | 6x 2.5 mm² |
| Wire diameter incl. insulation | 2.85 mm ±5 % |
| External cable diameter | 10.50 mm |
| Outer sheath, material | PUR |
| External sheath, color | black |
| Conductor material | Bare Cu litz wires |
| Single wire, material | PP |
| Single wire, color | black 1, black 2, black 3, black 4, black 5, green/yellow |
| Thickness, insulation | Core insulation |
| Overall twist | 6 wires, twisted around filler |
| Max. conductor resistance | max. 7.98 Ω/m |
| Nominal voltage, cable | ≤ 1000 V |
| Test voltage | ≥ 10000 V |
| Minimum bending radius, fixed installation | 7.5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 79 mm |
| Smallest bending radius, movable installation | 105 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 79 mm, Traversing rate: 3.3 m/s, Acceleration: 5 m/s² |
| Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 (When plugged in) | |
| Ambient temperature (operation) (male connector/female connector) | -30 °C ... 85 °C (Plug / socket) |
| Standards/specifications | IEC 61076-2-116 |
| Item number | 1514499 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1CDQ |
| Product key | AF1CDQ |
| GTIN | 4063151978518 |
| Weight per piece (including packing) | 682.2 g |
| Weight per piece (excluding packing) | 680 g |
| Customs tariff number | 85444200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27060327 |
| ECLASS-15.0 | 27060327 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 2e193d02-4039-4ffa-9e61-0bccdd0d21e1 |
Compatible products
Your advantages
Protection against mismatching, thanks to special coding
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen