SAC-5P-M12MSL/6,0-280/FSL FE
-
Power cable
1296178
Power cable, 5-position, PUR halogen-free, gray RAL 7001, Plug straight M12, coding: L, on Socket straight M12, coding: L, cable length: 6 m, for direct current up to 16 A/63 V
Product details
Product type | Power cable |
Application | Energy supply |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | L |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Material of grip body | PP |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | PA |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 63 V DC |
Nominal current IN | 16 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Type | Plug straight M12 |
Coding type | L (Power) |
Connection 2 | |
Type | Socket straight M12 |
Coding type | L (Power) |
Cable length | 6 m |
PUR halogen-free gray [280] | |
Dimensional drawing |
|
Cable weight | 185 kg/km |
UL AWM Style | 20233 / 10493 (80°C/300 V) |
Number of positions | 5 |
Shielded | no |
Cable type | PUR halogen-free gray [280] |
Conductor structure, voltage supply | 141x 0.15 mm |
AWG power supply | 14 |
Conductor cross section | 5x 2.5 mm² |
Wire diameter incl. insulation | 2.85 mm ±0.1 mm |
External cable diameter | 9.65 mm ±0.25 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black, pink |
Thickness, insulation | ≥ 0.31 mm |
Thickness, outer sheath | approx. 0.76 mm |
Max. conductor resistance | ≤ 8 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 49 mm |
Smallest bending radius, movable installation | 97 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | According to UL 758/1581 (Cable Flame) |
according to UL 758/1581 FT1 | |
According to DIN EN 60332-1-2 | |
Resistance to oil | according to DIN EN 60811-404, 168 h at 100 °C |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Low adhesion | |
abrasion-resistant | |
Resistant to salt water | |
Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-111 |
Item number | 1296178 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Note | Made to order (non-returnable) |
Sales key | AF1CDP |
Product key | AF1CDP |
GTIN | 4063151531546 |
Weight per piece (including packing) | 1’021.797 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060327 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Protection against mismatching, thanks to special L-coding
Our standard: robust halogen-free PUR cable
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen