CBB TM 12 2X6RC P-PT
-
Potential distributors
2801483
No. ELDAS®:
543992220
No. ELDAS®:
543992220
Device circuit breaker boards for twelve CB TM1... thermal-magnetic circuit breakers with group remote signaling, central supply, and potential distribution for up to five loads per channel.
Product details
Product type | Device circuit breaker board |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
No. of channels | 12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Fuse type | Automatic device |
Maximum load current | 60 A (Complete main circuit) |
Maximum current with single arrangement | 12 A (per channel) |
General | |
Rated insulation voltage Ui | 50 V DC |
Rated surge voltage | 0.5 kV |
Short-circuit current rating | 600 A (conditional according to DIN EN 50178) |
Power dissipation | 4.5 W (with even load on outputs with In) |
Insertion/withdrawal cycles | 50 |
Main circuit | |
Rated voltage | 24 V DC |
Rated current IN | 60 A DC (total) |
12 A DC (per channel) | |
Remote indication circuit | |
Rated voltage | 24 V DC |
Rated current IN | 1 A DC |
Maximum load current | 60 A (Complete main circuit) |
Supply X21 | |
Connection method | Push-in connection |
Stripping length | 18 mm |
Conductor cross-section flexible min. | 0.75 mm² |
Conductor cross-section flexible max. | 16 mm² |
Conductor cross-section, rigid min. | 0.75 mm² |
Conductor cross-section, rigid max. | 16 mm² |
Outputs X1 ... X12 | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Remote signaling X31 | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 2.5 mm² |
Conductor cross-section, rigid min. | 0.2 mm² |
Conductor cross-section, rigid max. | 2.5 mm² |
Dimensional drawing |
|
Width | 252.5 mm |
Height | 127.8 mm |
Depth | 70.8 mm |
Color | gray (RAL 7042) |
black (RAL 9005) | |
Flammability rating according to UL 94 | V0 |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Degree of protection | IP20 (Terminal blocks and fuse holders) |
IP00 (PCB) | |
Ambient temperature (operation) | -30 °C ... 60 °C (at In 60 A) |
Ambient temperature (storage/transport) | -30 °C ... 80 °C |
Standards/specifications | DIN EN 50178 |
Note | 1997 |
Mounting type | DIN rail: 35 mm |
Mounting position | horizontal |
Item number | 2801483 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | 33CLA1 |
Product key | CLA211 |
GTIN | 4046356782333 |
Weight per piece (including packing) | 787.7 g |
Weight per piece (excluding packing) | 780 g |
Customs tariff number | 85354000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371392 |
ECLASS-15.0 | 27371392 |
ETIM
ETIM 9.0 | EC002498 |
UNSPSC
UNSPSC 21.0 | 39121100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen