UPBV 2,5/12 - Plug
3045512
No. ELDAS®: 158943525

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 12, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: gray

Product details









Compatible products



Your advantages

Can be bridged with FBS ... standard bridges
Large-surface labeling option
Practical coding option
The connected conductors can be led directly into the cable duct to save space