UPBV 2,5/ 1-L GNYE - Plug
3045334
No. ELDAS®: 158947365

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Screw connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2- 4 mm2, color: green-yellow

Product details









Compatible products



Your advantages

Can be bridged with FBS ... standard bridges
The screw plugs can be combined with COMBI terminal blocks with all forms of connection technology and are available in two versions
The COMBI plugs for self-assembly provide solutions that users can implement themselves
The plugs are assembled directly on site by snapping together 1-position plug elements
The connected conductors can be led directly into the cable duct to save space