UP 4/15 - Plug
3060254
No. ELDAS®: 158943145

Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 15, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: gray

Product details









Compatible products



Your advantages

Screw actuation from the side
Conductor connection from above
The plug design enables space-saving potential distribution by using four-conductor terminal blocks with two slots