UP 4/12 - Plug
3060225
No. ELDAS®: 158943115

Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 12, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: gray

Product details









Compatible products



Your advantages

Conductor connection from above
Screw actuation from the side
The plug design enables space-saving potential distribution by using four-conductor terminal blocks with two slots