SPB 2,5/ 1-L - Plug
3043103
No. ELDAS®: 158960235

Plug, nom. voltage: 500 V, nominal current: 24 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2- 4 mm2, color: gray

Product details









Compatible products



Your advantages

Plug with bridging option, for use with basic terminal blocks
The plug with spring-cage connection is assembled directly on site by snapping together single-position plug elements
The ST-COMBI plugs for self-assembly provide solutions that users can implement themselves