SP 4/ 5 - Plug
3042939
No. ELDAS®: 158982535

Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 5, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2- 6 mm2, color: gray

Product details









Your advantages

Large-surface labeling option
Practical coding option
Tested for railway applications