SP 4/10 - Plug
3042984
No. ELDAS®: 158983035

Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 10, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2- 6 mm2, color: gray

Product details









Compatible products



Your advantages

Large-surface labeling option
Practical coding option
Tested for railway applications