PP-H 2,5/ 6 - Plug
3209918
No. ELDAS®: 158944385

Plug, nom. voltage: 500 V, nominal current: 24 A, number of connections: 6, number of positions: 6, connection method: Push-in connection, Rated cross section: 2.5 mm2, 1 level, cross section: 0.14 mm2 - 4 mm2, mounting type: Plug-in mounting, color: gray

Product details









Compatible products



Your advantages

Large-surface labeling option
The Push-in technology COMBI plugs for self-assembly provide solutions that users can implement themselves
Tested for railway applications