FBS 1/5-5
-
Plug-in bridge
3030367
Plug-in bridge, pitch: 5.2 mm, number of positions: 5, nominal current: 24 A, pin assignment: 1,5, color: red
Plug-in bridge, pitch: 5.2 mm, number of positions: 5, nominal current: 24 A, pin assignment: 1,5, color: red