BNC-V 75
-
Plug/adapter
2805070
BNC connector, single-level, for mounting on NS 32 or NS 35/7.5, wave impedance: 75 Ω
Product details
Product type | Flange coupling |
Connection method | BNC 75 Ω |
Width | 22 mm |
Height | 58.8 mm |
Length | 42.5 mm |
Flammability rating according to UL 94 | V2 |
Housing material | PA |
Frequency range | 0 GHz ... 3 GHz |
Voltage standing wave ratio VSWR in a 75 Ω system | < 1.10 (3 GHz) |
Ambient conditions | |
Degree of protection | IP20 |
IP20 | |
Ambient temperature (operation) | 125 °C |
Mounting type | NS 35/7,5 |
Item number | 2805070 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | BE5ZWX |
Product key | BE5ZWX |
Catalog page | Page 177 (C-4-2017) |
GTIN | 4017918074562 |
Weight per piece (including packing) | 32.63 g |
Weight per piece (excluding packing) | 32.63 g |
Customs tariff number | 85366900 |
Country of origin | PL |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
E/AL-NS 35 - End bracket 1201662
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen