AGK 4-UT 16 - Pick-off terminal block
3047125
No. ELDAS®: 158600535

Pick-off terminal block, nom. voltage: 1000 V, nominal current: 32 A, number of connections: 1, connection method: Screw connection, cross section: 0.14 mm2 - 6 mm2, mounting type: on base element, color: gray

Product details









Compatible products



Your advantages

The fully insulated, optionally used pick-off terminal block enables voltage pick-off
Large-surface marking
Pick-off terminal block, for snapping into the side insertion funnel