UL Recognized
Approval ID: E477377-20230908| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 50 A | 14 - 10 | ||
Photovoltaic connector, Range of articles: SUNCLIX, color: black, number of positions: 1, min. conductor cross-section: 2.5 mm2, max. conductor cross-section: 6 mm2, rated voltage: 1500 V DC, rated current: 40 A, Connection method: Crimp, min. cable diameter: 5 mm, max. cable diameter: 8 mm
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1500 V | 50 A | 14 - 10 | ||