SPTAF 1/ 8-3,5-EL-EX
-
PCB terminal block
1071005
Printed circuit board terminal, nominal current: 16 A, nominal cross section: 1.5 mm2, number of rows: 1, number of positions per row: 8, product range: SPTAF 1/..-EL-EX, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: Tray
Product details
Product type | Printed circuit board terminal |
Product family | SPTAF 1/..-EL-EX |
Product line | COMBICON Terminals S |
Number of positions | 8 |
Pitch | 3.5 mm |
Number of rows | 1 |
Pin layout | Linear pinning |
Solder pins per potential | 2 |
Properties | |
Nominal current IN | 16 A |
Nominal voltage UN | 44 V |
Ex approval | |
Identification | 0344 II 2G Ex eb IIC T6...T1 Gb |
EU-type examination certificate | SEV 19 ATEX 0159 U |
IECEx certificate | IECEx SEV 19.0026U |
Connection technology | |
Nominal cross section | 1.5 mm² |
Conductor connection | |
Connection method | Push-in spring connection |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (When connecting and possibly adjusting a solid conductor of 1.5 mm², the mechanical lateral forces, which can affect the terminal block, have to be absorbed by lateral support.) |
0.34 mm² ... 1.5 mm² (Push-in connection) | |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section AWG | 24 ... 16 |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.75 mm² (Conductor connection with open terminal point) |
0.5 mm² ... 0.75 mm² (Push-in connection) | |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² (Conductor connection with open terminal point) |
0.5 mm² ... 0.75 mm² (Push-in connection) | |
Stripping length | 8 mm |
Mounting type | Wave soldering |
Pin layout | Linear pinning |
Material data - contact | |
Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
Contact material | Cu alloy |
Surface characteristics | hot-dip tin-plated |
Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) |
Metal surface soldering area (top layer) | Tin (2 - 4 µm Sn) |
Material data - housing | |
Color (Housing) | green (6021) |
Insulating material | PA |
Insulating material group | I |
CTI according to IEC 60112 | 600 |
Flammability rating according to UL 94 | V0 |
Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
Material data – actuating element | |
Color (Actuating element) | orange (2003) |
Insulating material | PBT |
Insulating material group | IIIa |
CTI according to IEC 60112 | 275 |
Flammability rating according to UL 94 | V0 |
Note on application | Maximum permissible outer diameter of the wire insulation ≤ 3 mm |
Note on Ex protection | Certificate of conformity and EX certificate available upon request |
Note on Ex protection | Further information is to be found in the installation notes. |
Dimensional drawing |
|
Pitch | 3.5 mm |
Width [w] | 29.5 mm |
Height [h] | 12.8 mm |
Length [l] | 11 mm |
Installed height | 10.2 mm |
Solder pin length [P] | 2.6 mm |
Pin dimensions | 0.75 x 0.3 mm |
PCB design | |
Hole diameter | 1.1 mm |
Test for conductor damage and slackening | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Repeated connection and disconnection | |
Specification | IEC 60999-1:1999-11 |
Result | Test passed |
Pull-out test | |
Specification | IEC 60999-1:1999-11 |
Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.2 mm² / solid / > 10 N |
0.25 mm² / flexible / > 10 N | |
1.5 mm² / solid / > 40 N | |
1.5 mm² / flexible / > 40 N |
Temperature-rise test | |
Specification | IEC 60947-7-4:2013-08 |
Requirement temperature-rise test | The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature. |
Short-time withstand current | |
Specification | IEC 60947-7-4:2013-08 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | > 5 MΩ |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-10:2013-04 |
Temperature | 850 °C |
Time of exposure | 5 s |
Aging | |
Specification | IEC 60947-7-4:2013-08 |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 100 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | Tray |
Item number | 1071005 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | AALBGA |
Product key | AALBGA |
GTIN | 4063151100728 |
Weight per piece (including packing) | 4.58 g |
Weight per piece (excluding packing) | 4.5 g |
Customs tariff number | 85369000 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460101 |
ECLASS-15.0 | 27460101 |
ETIM
ETIM 9.0 | EC002643 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 0.136 kg CO2e |
Compatible products
Your advantages
Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Finger-operated release button for very convenient operation
Small component size for applications where space is at a premium
Satisfies the more stringent safety requirements of “Ex eb” protection according to IEC 60079-7 for potentially explosive areas
Quick and convenient testing using integrated test option
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen