cULus Recognized
Approval ID: E60425-20061129| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 20 A | 24 - 12 | ||
| D | ||||
| 150 V | 15 A | 24 - 12 | ||
| C | ||||
| 150 V | 20 A | 24 - 12 | ||
ATEX
Approval ID: KEMA 07ATEX0193 U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 176 V | 23 A | 0.2 - 4 | ||
IECEx
Approval ID: IECEx KEM 07.0057U| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 176 V | 23 A | 0.2 - 4 | ||