cULus Recognized
Approval ID: E60425-20061129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 20 A | 24 - 12 | ||
D | ||||
150 V | 15 A | 24 - 12 | ||
C | ||||
150 V | 20 A | 24 - 12 |
ATEX
Approval ID: KEMA 07ATEX0193 UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
176 V | 23 A | 0.2 - 4 |
IECEx
Approval ID: IECEx KEM 07.0057UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
176 V | 23 A | 0.2 - 4 |