SPT 2,5/ 4-H-5,0-EX BD:1-4
   - 
  PCB terminal block
    
      1101807
      
      
    
  
      Printed circuit board terminal, nominal current: 23 A, nominal cross section: 2.5 mm2, number of rows: 1, number of positions per row: 4, product range: SPT 2,5/..-H-EX, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Product details
Compatible products
Your advantages
Time saving push-in connection, tools not required
        Defined contact force ensures that contact remains stable over the long term
        Clamping space opened by means of fixed screwdriver enables convenient conductor connection
        Operation and conductor connection from one direction enable integration into front of device
        Satisfies the more stringent safety requirements of “Ex eb” protection according to IEC 60079-7 for potentially explosive areas
        Two solder pins reduce the mechanical strain on the soldering spots