PTE 1,5/ 2-7,5 EU - PCB terminal block
1709231

product line COMBICON Terminals S
pitch 7.5 mm
connection method Screw connection with tension sleeve
screw head form Slotted
mounting type Wave soldering

PCB terminal block, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: PTE 1,5, pitch: 7.5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. For special applications, a rated insulation voltage of 250 V at a rated surge voltage of 1 kV is also possible according to overvoltage category IV and degree of pollution 3.

Product details








Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors