MKKDSNH 1,5/ 3-5,08 BK
   - 
  PCB terminal block
    
      1800115
      
      
    
  
      Printed circuit board terminal, nominal current: 13.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: MKKDSNH 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions!
Product details
| Product type | Printed circuit board terminal | 
| Product family | MKKDSNH 1,5 | 
| Product line | COMBICON Terminals S | 
| Number of positions | 3 | 
| Pitch | 5.08 mm | 
| Number of connections | 3 | 
| Number of rows | 1 | 
| Number of potentials | 3 | 
| Pin layout | Linear pinning | 
| Solder pins per potential | 1 | 
| Properties | |
| Nominal current IN | 13.5 A | 
| Nominal voltage UN | 400 V | 
| Rated voltage (III/3) | 250 V | 
| Rated surge voltage (III/3) | 4 kV | 
| Rated voltage (III/2) | 400 V | 
| Rated surge voltage (III/2) | 4 kV | 
| Rated voltage (II/2) | 630 V | 
| Rated surge voltage (II/2) | 4 kV | 
| Connection technology | |
| Type | PC terminal block can be aligned | 
| Nominal cross section | 1.5 mm² | 
| Conductor connection | |
| Connection method | Screw connection with tension sleeve | 
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² | 
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² | 
| Conductor cross-section AWG | 26 ... 16 | 
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² | 
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² | 
| 2 conductors with same cross section, solid | 0.14 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible | 0.14 mm² ... 0.75 mm² | 
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² (1st level: 0.5 mm² ... 1 mm² / 2nd level: 0.5 mm²) | 
| Stripping length | 6 mm | 
| Drive form screw head | Slotted (L) | 
| Tightening torque | 0.5 Nm ... 0.6 Nm | 
| Mounting type | Wave soldering | 
| Pin layout | Linear pinning | 
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 | 
| Contact material | Cu alloy | 
| Surface characteristics | Tin-plated | 
| Metal surface terminal point (top layer) | Tin (5 - 7 µm Sn) | 
| Metal surface terminal point (middle layer) | Nickel (2 - 3 µm Ni) | 
| Metal surface soldering area (top layer) | Tin (5 - 7 µm Sn) | 
| Metal surface soldering area (middle layer) | Nickel (2 - 3 µm Ni) | 
| Material data - housing | |
| Color (Housing) | black (9005) | 
| Insulating material | PA | 
| Insulating material group | I | 
| CTI according to IEC 60112 | 600 | 
| Flammability rating according to UL 94 | V0 | 
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 | 
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 | 
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C | 
| Dimensional drawing |  | 
| Pitch | 5.08 mm | 
| Width [w] | 15.24 mm | 
| Height [h] | 22.6 mm | 
| Length [l] | 8.6 mm | 
| Installed height | 19.1 mm | 
| Solder pin length [P] | 3.5 mm | 
| Pin dimensions | 0.5 x 1 mm | 
| PCB design | |
| Hole diameter | 1.3 mm | 
| Test for conductor damage and slackening | |
| Specification | IEC 60998-2-1:2002-12 | 
| Result | Test passed | 
| Pull-out test | |
| Specification | IEC 60998-2-1:2002-12 | 
| Conductor cross-section/conductor type/tractive force setpoint/actual value | 0.14 mm² / solid / > 10 N | 
| 0.14 mm² / flexible / > 10 N | |
| 1.5 mm² / solid / > 40 N | |
| 1.5 mm² / flexible / > 40 N | |
| Torque test | |
| Specification | IEC 60998-2-1:2002-12 | 
| Temperature-rise test | |
| Specification | IEC 60998-1:2002-12 | 
| Requirement temperature-rise test | Increase in temperature ≤ 45 K | 
| Insulation resistance | |
| Specification | IEC 60998-1:2002-12 | 
| Insulation resistance, neighboring positions | 109 Ω | 
| Air clearances and creepage distances | | |
| Specification | IEC 60664-1:2007-04 | 
| Insulating material group | I | 
| Comparative tracking index (IEC 60112) | CTI 600 | 
| Rated insulation voltage (III/3) | 250 V | 
| Rated surge voltage (III/3) | 4 kV | 
| minimum clearance value - non-homogenous field (III/3) | 3 mm | 
| minimum creepage distance (III/3) | 3.2 mm | 
| Note on connection cross section | With connected conductor 1.5 mm² (solid). | 
| Rated insulation voltage (III/2) | 400 V | 
| Rated surge voltage (III/2) | 4 kV | 
| minimum clearance value - non-homogenous field (III/2) | 3 mm | 
| minimum creepage distance (III/2) | 3 mm | 
| Rated insulation voltage (II/2) | 630 V | 
| Rated surge voltage (II/2) | 4 kV | 
| minimum clearance value - non-homogenous field (II/2) | 3 mm | 
| minimum creepage distance (II/2) | 3.2 mm | 
| Vibration test | |
| Specification | IEC 60068-2-6:1995-03 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) | 
| Acceleration | 5g (60.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60998-1:2002-12 | 
| Temperature | 850 °C | 
| Time of exposure | 5 s | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C (Depending on the current carrying capacity/derating curve) | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Relative humidity (storage/transport) | 30 % ... 70 % | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Type of packaging | packed in cardboard | 
| Item number | 1800115 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AALFJN | 
| Product key | AALFJN | 
| GTIN | 4055626141121 | 
| Weight per piece (including packing) | 3.902 g | 
| Weight per piece (excluding packing) | 3.575 g | 
| Customs tariff number | 85369000 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27460101 | 
| ECLASS-15.0 | 27460101 | 
ETIM
| ETIM 9.0 | EC002643 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Well-known connection principle allows worldwide use
        Low temperature rise, thanks to maximum contact force
        Allows connection of two conductors
        Extremely small design for the respective conductor cross-section
        Tall type enables conductor connection for sealed PCBs
        The latching on the side enables various numbers of positions to be combined
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen