UL Recognized
Approval ID: E60425-20210507| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| F | ||||
| 1000 V | 38 A | 22 - 8 | ||
cULus Recognized
Approval ID: E60425-20210507| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 38 A | 22 - 8 | ||
| C | ||||
| 600 V | 38 A | 22 - 8 | ||
VDE Zeichengenehmigung
Approval ID: 40054188| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 1000 V | 41 A | 0.2 - 6 | ||