MSTBO 2,5/ 3 G1L THRR44 BK AU
-
PCB header
1077611
PCB headers, color: black, contact surface: Au, contact connection type: Pin, number of rows: 1, number of positions: 3, product range: MSTBO 2,5/..-G1L THR Au, pitch: 5 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Orthogonal, locking: without, type of packaging: 44 mm wide tape, Product with pin output on left side
Product details
Product type | PCB headers |
Product family | MSTBO 2,5/..-G1L THR Au |
Type | Header perpendicular to the PCB |
Number of positions | 3 |
Pitch | 5 mm |
Number of rows | 1 |
Pin layout | Linear pinning |
Solder pins per potential | 1 |
Properties | |
Contact resistance | 1.61 mΩ |
Mounting type | THR soldering |
Pin layout | Linear pinning |
Material data - housing | |
Color (Housing) | black (9005) |
Pitch | 5 mm |
Width [w] | 14.95 mm |
Height [h] | 16.5 mm |
Length [l] | 15.35 mm |
Solder pin length [P] | 2.5 mm |
Pin dimensions | 1 x 1 mm |
PCB design | |
Hole diameter | 1.5 mm |
Visual inspection | |
Specification | IEC 60512-1-1:2002-02 |
Result | Test passed |
Dimension check | |
Specification | IEC 60512-1-2:2002-02 |
Result | Test passed |
Resistance of inscriptions | |
Specification | IEC 60068-2-70:1995-12 |
Result | Test passed |
Polarization and coding | |
Specification | IEC 60512-13-5:2006-02 |
Result | Test passed |
Contact holder in insert | |
Specification | IEC 60512-15-1:2008-05 |
Contact holder in insert Requirements >20 N |
Test passed |
Insertion and withdrawal forces | |
Result | Test passed |
No. of cycles | 25 |
Insertion strength per pos. approx. | 7 N |
Withdraw strength per pos. approx. | 6 N |
Thermal test | Test group C | |
Specification | IEC 60512-5-1:2002-02 |
Tested number of positions | 4 |
Insulation resistance | |
Specification | IEC 60512-3-1:2002-02 |
Insulation resistance, neighboring positions | 1012 Ω |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 500 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.35 mm (10 Hz ... 60.1 Hz) |
Acceleration | 5g (60.1 Hz ... 150 Hz) |
Test duration per axis | 2 h |
Test directions | X-, Y- and Z-axis |
Durability test | |
Specification | IEC 60512-9-1:2010-03 |
Impulse withstand voltage at sea level | 4.8 kV |
Contact resistance R1 | 1.61 mΩ |
Contact resistance R2 | 1.62 mΩ |
Insertion/withdrawal cycles | 25 |
Insulation resistance, neighboring positions | >1012 Ω |
Climatic test | |
Specification | ISO 6988:1985-02 |
Corrosive stress | KFW 0.2 S/1 cycle |
Thermal stress | 100 °C/168 h |
Power-frequency withstand voltage | 2.25 kV |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C (dependent on the derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Relative humidity (storage/transport) | 30 % ... 70 % |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Type of packaging | 44 mm wide tape |
[W] tape width | 44 mm |
Outer packaging type | Transparent-Bag |
Item number | 1077611 |
Packing unit | 170 pc |
Minimum order quantity | 1’020 pc |
Sales key | ACHADB |
Product key | ACHADB |
GTIN | 4055626791104 |
Weight per piece (including packing) | 5.078 g |
Weight per piece (excluding packing) | 5.078 g |
Customs tariff number | 85366900 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27460201 |
ETIM
ETIM 9.0 | EC002637 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Versions available for wave and THR soldering process
High mechanical strength and resistance to corrosion
Contact resistance with long-term stability for continuous use
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen