cULus Recognized
Approval ID: E60425-20150613| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 150 V | 8 A | |||
| F | ||||
| 250 V | 8 A | |||
| D | ||||
| 300 V | 8 A | |||
VDE Zeichengenehmigung
Approval ID: 40045969| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 630 V | 8 A | |||