cULus Recognized
Approval ID: E60425-19920306| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Field wiring | 150 V | 5 A | 26 - 20 | |
| Factory wiring | 150 V | 6 A | 26 - 20 | |
| C | ||||
| Factory wiring | 50 V | 6 A | 26 - 20 | |
VDE Gutachten mit Fertigungsüberwachung
Approval ID: 40042389| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 160 V | 6 A | 0.14 - 0.5 | ||