cULus Recognized
Approval ID: E60425-20240617| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Standard | 150 V | 8 A | 24 - 16 | |
| C | ||||
| Standard | 150 V | 8 A | 24 - 16 | |
| D | ||||
| Standard | 150 V | 15 A | 24 - 16 | |
| Alternative 1 | 300 V | 10 A | 24 - 16 | |
PCB connector, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Socket, number of rows: 2, number of positions: 20, product range: DD31PS 1,5/.., pitch: 3.81 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 0 °, locking clip: - without locking clip, plug-in system: CONNEXIS DD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Standard | 150 V | 8 A | 24 - 16 | |
| C | ||||
| Standard | 150 V | 8 A | 24 - 16 | |
| D | ||||
| Standard | 150 V | 15 A | 24 - 16 | |
| Alternative 1 | 300 V | 10 A | 24 - 16 | |
In what colors are the items available?
The connectors are black and the actuating push button is orange.
What do I need to consider when selecting the cable?
All common cables up to a conductor cross-section of 1.5 mm2 can be connected.
Do I need accessories for this connector?
No, accessories are not necessary if you use a rigid conductor.
Do I need to use ferrules?
Ferrules are not mandatory, but for flexible conductors they are required for tool-free processing.
Can I combine CONNEXIS connectors with push-in connection with other CONNEXIS products?
The CONNEXIS connectors with Push-in connection can be used with the panel feed-throughs, the connectors for a flying lead, and the headers for the PCB.... View more
The CONNEXIS connectors with Push-in connection can be used with the panel feed-throughs, the connectors for a flying lead, and the headers for the PCB.
View lessAre there codes for these items?
Yes, the codes are already integrated in the housing.
Are the connectors also available with latching?
Yes, all CONNEXIS series plugs feature latching.
What is the degree of protection of the items?
The connectors are approved according to IP20.