VS-PNRJ45-PNRJ45-93B-12,5
-
Patch cable
1406406
Patch cable, degree of protection: IP20, cable length: 12.5 m, number of positions: 4, 100 Mbps, PROFINET
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL PN4 CAT5 |
Application | Standard |
Sensor type | PROFINET |
Number of positions | 4 |
Shielded | yes |
Insulation characteristics | |
Overvoltage category | I |
Status display | no |
Rated voltage (III/3) | 72 V (DC) |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 |
Transmission speed | 100 Mbps |
Mechanical data | |
Insertion force per signal contact | 50.00 N |
Extraction force per signal contact | 30 N |
Connection 1 | |
Type | Plug straight RJ45 |
Shielded | yes |
Degree of protection | IP20 |
Connection 2 | |
Type | Plug straight RJ45 |
Shielded | yes |
Degree of protection | IP20 |
Cable length | 12.50 m |
PROFINET PVC stranded CAT5 [93B] | |
Dimensional drawing |
|
Note | Minimum bending radius 4 x D |
Number of positions | 4 |
Shielded | yes |
Cable type | PROFINET PVC stranded CAT5 [93B] |
Conductor structure | 1x4xAWG22/7, SF/TQ |
Conductor structure signal line | 7x 0.25 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² |
Wire diameter incl. insulation | approx. 1.5 mm |
External cable diameter | 6.50 mm |
Outer sheath, material | PVC |
External sheath, color | green RAL 6018 |
Conductor material | Tin-plated Cu litz wires |
Single wire, color | white, yellow, blue, orange |
Wave impedance | 100 Ω ±15 Ω (at 1 ... 100 MHz) |
Smallest bending radius, fixed installation | 30 mm |
Smallest bending radius, movable installation | 60 mm |
Ambient temperature (operation) | -25 °C ... 80 °C |
-25 °C ... 80 °C |
Ambient conditions | |
Degree of protection | IP20 |
Item number | 1406406 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNABA |
Product key | ABNABA |
GTIN | 4046356764087 |
Weight per piece (including packing) | 839.545 g |
Weight per piece (excluding packing) | 839.545 g |
Customs tariff number | 85444200 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen