SPE-T1-CCP-SF/1,0/AWG22/CCP-SF - Patch cable
1183807

Patch cable, design: IEC 63171-2, degree of protection: IP20, cable length: 1 m, number of positions: 2, 1 Gbps, CAT B, material: TPU, connection method: Crimp connection, connection cross section: AWG 22- 22, cable outlet: straight, Single Pair Ethernet

Product details









Compatible products



Your advantages

Compact design
Connectors in accordance with IEC 63171-2
Mechanical interlock with locking clip
Robust industrial design
360° shielding
High shock and vibration resistance
Data transmission up to 600 MHz

Frequently asked questions


Can I also purchase the cables in other customer-specific length versions?

The length versions can be found under “Accessories” for the item. Other versions are available on request.


For which IEEE Single Pair Ethernet standard can the connector be used?

The SPE standards are defined in accordance with IEEE 802.3 in the following table.... View more

The SPE standards are defined in accordance with IEEE 802.3 in the following table.

View less


View FAQs