NBC-R4OC/1,0-BC5/R4OC-GR
   - 
  Patch cable
    
      1523684
      
      
    
  
      Patch cable, degree of protection: IP20, cable length: 1 m, number of positions: 8, CAT5, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet, 2x2xAWG26/7, S/UTP, green
Product details
Compatible products
Your advantages
Perfect for office, building, and protected industrial applications (e.g., in control cabinets)
        Worldwide approval with CE, UL, WEEE, and EAC
        Secure connection and disconnection with reliable locking clip protection
        Ideal EMC properties, thanks to 360° shielding
        Simultaneous power transmission with PoE++
        High-speed data transmission with up to 1 Gbps (CAT5)