NBC-R4ACB/0,5-93B/R4ACB
   - 
  Patch cable
    
      1113313
      
      
    
  
      Patch cable, RJ45/IP20 bottom on RJ45/IP20 bottom, cable length: 0.5 m, number of positions: 4, 100 Mbps, CAT5, PROFINET, 1x4xAWG22/7, SF/TQ, green RAL 6018
Product details
Compatible products
Your advantages
Compact angle
        Perfect for industrial applications
        PVC cable for flexible installations
        Worldwide approval with CE, UL, WEEE, and EAC
        Secure connection and disconnection with reliable locking clip protection
        Ideal EMC properties, thanks to 360° shielding
        Simultaneous power transmission with PoE++
        Resistant to shock and vibrations, thanks to robust molding
        High-speed data transmission with up to 1 Gbps (CAT5)