MCR-SL-1-CP-I-I-ZF
-
Passive separator
2864749
MCR passive isolator, single-channel, for electrical isolation of current signals without supply voltage, with spring-cage connection.
Replacement item: 2864419 MINI MCR-SL-1CP-I-I
Product details
| Product family | MINI Analog |
| No. of channels | 1 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Rated insulation voltage | 50 V AC/DC |
| Electrical isolation | Basic insulation in accordance with EN 61010 |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 75 Hz |
| Maximum power dissipation for nominal condition | 34 mW |
| Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
| Test voltage channel/channel | 1.5 kV AC (50 Hz, 60 s) |
| Signal transmission behavior | In = Out |
| Step response (10-90%) | 5 ms (at 600 Ω load) |
| Maximum temperature coefficient | ≤ 0.002 %/K (of measured value / 100 Ω load) |
| Temperature coefficient, typical | < 0.002 %/K (of measured value / 100 Ω load) |
| Maximum transmission error | ≤ 0.1 % (of final value) |
| Additional error, load-dependent | < 0.03 % (of measured value / 100 Ω load) |
| Supply | |
| Supply voltage range | loop-powered, no external supply necessary |
| Power consumption | 34 mW |
| Signal | |
| Description of the input | Current input |
| Number of inputs | 1 |
| Configurable/programmable | no |
| Max. voltage input signal | 18 V |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current input signal | 40 mA |
| Response current | approx. 190 µA |
| Input voltage limitation | < 2 V (20 mA) |
| Voltage dissipation | 1.9 V (I = 20 mA) |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | no |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Load/output load current output | < 600 Ω (at I = 20 mA output signal) |
| Ripple | < 10 mVrms (at 600 Ω) |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm |
| Height | 93.1 mm |
| Depth | 102.5 mm |
| Color | green (RAL 6021) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA II T6 X |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Class I, Div. 2, Groups A, B, C, D | |
| GL | |
| Identification | GL EMC 2 D |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Designation | Electromagnetic RF field |
| Standards/regulations | EN 61000-4-3 |
| Evaluation criterion | A |
| Fast transients (burst) | |
| Designation | Fast transients (burst) |
| Standards/regulations | EN 61000-4-4 |
| Evaluation criterion | B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Designation | Conducted interferences |
| Standards/regulations | EN 61000-4-6 |
| Evaluation criterion | A |
| Electrical isolation | Basic insulation in accordance with EN 61010 |
| Mounting type | DIN rail mounting |
| Assembly note | The DIN rail connector can be used for bridging the supply voltage. It can be snapped onto a 35 mm EN 60715 DIN rail. |
| Mounting position | any |
| Item number | 2864749 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1131 |
| Product key | DK1131 |
| GTIN | 4017918974947 |
| Weight per piece (including packing) | 76.5 g |
| Weight per piece (excluding packing) | 52.2 g |
| Customs tariff number | 85437000 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Voltage drop at isolating amplifier of just 1.7 V
Does not require additional auxiliary voltage
Supplied by an input loop
Highly compact 2-conductor passive isolators for the electrical isolation and filtering of standard analog signals
Two channels on a design width of just 6.2 mm
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen