Output loop-powered 2-way isolator with plug-in connection technology for the electrical isolation, conversion, and filtering of analog signals. The output loop-powered isolator allows operation at an active analog input module. The device is supplied via the current loop of the controller. On the input side, standard analog signals and non-standard analog signals can be connected, ranging from 2 mA or 50 mV up to 40 mA or 30 V. These are converted to 4 mA ... 20 mA signals. You can configure the input signals via DIP switches. The measuring transducer supports NFC communication.
MINI MCR-2-UI-I-OLP-C
-
Input isolator
2902060
Output loop-powered 2-way isolator with plug-in connection technology for the electrical isolation of unipolar and bipolar analog signals. Input configurable via DIP switch. Screw connection technology, order configuration.
Free download available.
Downloads
Product details
| Product type | Signal conditioner |
| Product family | MINI Analog Pro |
| No. of channels | 1 |
| Configuration | DIP switches |
| Electrical isolation | 2-way isolation |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | approx. 30 Hz |
| Step response (10-90%) | 20 ms |
| Maximum temperature coefficient | 0.01 %/K |
| Temperature coefficient, typical | 0.005 %/K |
| Maximum transmission error | ≤ 0.1 % (of final value) |
| Electrical isolation | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 3 kV AC (50 Hz, 60 s) |
| Insulation | Reinforced insulation |
| Supply | |
| Supply voltage range | 8 V DC ... 30 V DC (loop-powered, no external supply necessary) |
| Typical current consumption | ≤ 20 mA |
| Power consumption | ≤ 600 mW |
| Signal: Voltage/current | |
| Number of inputs | 1 |
| Configurable/programmable | Yes |
| Voltage input signal | 0 mV ... 1000 mV |
| 0 mV ... 750 mV | |
| 0 mV ... 500 mV | |
| 0 mV ... 300 mV | |
| 0 mV ... 250 mV | |
| 0 mV ... 200 mV | |
| 0 mV ... 125 mV | |
| 0 mV ... 120 mV | |
| 0 mV ... 150 mV | |
| 0 mV ... 100 mV | |
| 0 mV ... 75 mV | |
| 0 mV ... 60 mV | |
| 0 mV ... 50 mV | |
| 0 V ... 10 V | |
| 0 V ... 7.5 V | |
| 0 V ... 5 V | |
| 0 V ... 3 V | |
| 0 V ... 2.5 V | |
| 0 V ... 2 V | |
| 0 V ... 1.5 V | |
| 0 V ... 1.25 V | |
| 0 V ... 1.2 V | |
| 0 V ... 30 V | |
| 0 V ... 25 V | |
| 0 V ... 20 V | |
| 0 V ... 12.5 V | |
| 0 V ... 12 V | |
| 0 V ... 15 V | |
| -1000 mV ... 1000 mV | |
| -750 mV ... 750 mV | |
| -500 mV ... 500 mV | |
| -300 mV ... 300 mV | |
| -250 mV ... 250 mV | |
| -200 mV ... 200 mV | |
| -125 mV ... 125 mV | |
| -120 mV ... 120 mV | |
| -150 mV ... 150 mV | |
| -100 mV ... 100 mV | |
| -75 mV ... 75 mV | |
| -60 mV ... 60 mV | |
| -50 mV ... 50 mV | |
| -10 V ... 10 V | |
| -7.5 V ... 7.5 V | |
| -5 V ... 5 V | |
| -3 V ... 3 V | |
| -2.5 V ... 2.5 V | |
| -2 V ... 2 V | |
| -1.25 V ... 1.25 V | |
| -1.2 V ... 1.2 V | |
| -1.5 V ... 1.5 V | |
| -30 V ... 30 V | |
| -25 V ... 25 V | |
| -20 V ... 20 V | |
| -12.5 V ... 12.5 V | |
| -12 V ... 12 V | |
| -15 V ... 15 V | |
| 2 V ... 10 V (additional areas can be configured, see table) | |
| 1 V ... 5 V (additional areas can be configured, see table) | |
| Max. voltage input signal | < 30 V |
| Current input signal | 0 mA ... 40 mA |
| 0 mA ... 30 mA | |
| 0 mA ... 20 mA | |
| 0 mA ... 12 mA | |
| 0 mA ... 10 mA | |
| 0 mA ... 8 mA | |
| 0 mA ... 7.5 mA | |
| 0 mA ... 6 mA | |
| 0 mA ... 5 mA | |
| 0 mA ... 4 mA | |
| 0 mA ... 3 mA | |
| 0 mA ... 2.5 mA | |
| 0 mA ... 2 mA | |
| 4 mA ... 20 mA | |
| 2 mA ... 10 mA | |
| 1 mA ... 5 mA | |
| Max. current input signal | 50 mA (Dielectric strength up to 30 V) |
| Input resistance of voltage input | 100 kΩ (≤ 1 V) |
| 1 MΩ (≥ 1 V) | |
| Input resistance current input | 25 Ω (+0.7 V for test diode) |
| Signal: Current | |
| Number of outputs | 1 |
| Current output signal | 4 mA ... 20 mA |
| Max. current output signal | 32 mA |
| Load/output load current output | < 1000 Ω ((UB - 8 V) / 22 mA) |
| Ripple | < 10 mVrms (at 600 Ω) |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
| 0.14 mm² ... 2.5 mm² (without ferrule) | |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 (flexible) |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Status display | Green LED (supply voltage) |
| Width | 6.2 mm |
| Height | 109.81 mm |
| Depth | 119.2 mm |
| Color | gray (RAL 7042) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | BVS 19 ATEX E 079 X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx BVS 19.0068X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T5 | |
| Class I, Zone 2, Group IIC T5 | |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000021E Rev. 1 |
| EAC Ex | |
| Identification | 2Ex ec IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00081 |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 2-way isolation |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2902060 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1121 |
| Product key | DK1121 |
| Weight per piece (including packing) | 121.6 g |
| Weight per piece (excluding packing) | 121.6 g |
| Customs tariff number | 85437000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
ETIM
| ETIM 9.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
Compatible products
-
-
MINI MCR-2-V8-FLK 16 - System adapter 2901993
-
CLIPX ENGINEER DEVICE PARAMETERIZATION - Software 1371665
-
CLIPX ENGINEER DEVICE PARAMETERIZATION P - Software 1371666
-
FASTCON PRO-SET - Connector set 2906227
-
FASTCON PRO-SET-PT - Connector set 2906228
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen