Single-channel input-loop-powered 2-way isolator with plug-in connection technology for the electrical isolation and filtering of analog signals. The input-loop-powered isolator allows operation with active sensor technology with a supply voltage of 9.6 V DC ... 30 V DC. The device is powered via the current loop of the sensor. Input signal = output signal: 0(4) mA ... 20 mA. The measuring transducer supports NFC communication.
MINI MCR-2-I-I-ILP
-
Input isolator
2901994
No. ELDAS®:
500900342
No. ELDAS®:
500900342
1-channel input loop-powered 2-way isolator with plug-in connection technology for the electrical isolation of analog signals. Input signal = output signal: 0(4) mA ... 20 mA. Screw connection technology.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Signal conditioner |
| Product family | MINI Analog Pro |
| No. of channels | 1 |
| Electrical isolation | 2-way isolation |
| Electrical isolation between input and output | yes |
| Limit frequency (3 dB) | 100 Hz |
| Signal transmission behavior | In = Out |
| Maximum temperature coefficient | ≤ 0.002 %/K (of measured value / 100 Ω load) |
| Maximum transmission error | ≤ 0.1 % (of final value) |
| Additional error, load-dependent | < 0.075 % (of measured value / 100 Ω load) |
| Electrical isolation | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Electrical isolation Input/output IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 3 kV AC (50 Hz, 60 s) |
| Insulation | Reinforced insulation |
| Supply | |
| Supply voltage range | 9.6 V DC ... 30 V DC (loop-powered, no external supply necessary) |
| Power consumption | 600 mW |
| Signal: Current | |
| Number of inputs | 1 |
| Configurable/programmable | no |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Response current | ~ 200 µA (-15°C ... +70°C) |
| ~ 350 µA (-40°C ... -15°C) | |
| Input voltage limitation | 30 V |
| Voltage dissipation | 3.1 V (I = 20 mA) |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | no |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Load/output load current output | < 600 Ω (at I = 20 mA output signal) |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
| 0.14 mm² ... 2.5 mm² (without ferrule) | |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 (flexible) |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Width | 6.2 mm |
| Height | 109.81 mm |
| Depth | 119.2 mm |
| Color | gray (RAL 7042) |
| Housing material | PBT |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 2 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 2 |
| Ambient conditions | |
| Degree of protection | IP20 (not assessed by UL) |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | BVS 19 ATEX E 079 X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx BVS 19.0068X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T6 | |
| Class I, Zone 2, Group IIC T6 | |
| EAC Ex | |
| Identification | 2Ex ec IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00079 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrical isolation | 2-way isolation |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2901994 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1121 |
| Product key | DK1121 |
| GTIN | 4046356648653 |
| Weight per piece (including packing) | 115.3 g |
| Weight per piece (excluding packing) | 106 g |
| Customs tariff number | 85437000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210120 |
| ECLASS-15.0 | 27210120 |
ETIM
| ETIM 10.0 | EC002653 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | a7fb1e42-0ff9-4ffe-8a95-48b83a5aa925 |
Compatible products
-
MCR-DP - Divider plate 1430594
-
TC-D37SUB-ADIO16-MP-P-UNI - Module carrier 2906639
-
CLIPX ENGINEER DEVICE PARAMETERIZATION - Software 1371665
-
CLIPX ENGINEER DEVICE PARAMETERIZATION P - Software 1371666
-
MINI MCR-2-V8-FLK 16 - System adapter 2901993
-
MINI MCR-2-V8-MOD-RTU - Communication module 2905634
-
MINI MCR-2-V8-MOD-TCP - Communication module 2905635
-
MINI MCR-2-V8-PB-DP - Communication module 2905636
-
MINI MCR-2-V8-PN - Communication module 2905637
-
FASTCON PRO-SET - Connector set 2906227
-
FASTCON PRO-SET-PT - Connector set 2906228
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen