cUL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 0.2 A | 30 - 12 | ||
per branch | 24 V | 0.2 A | 30 - 12 |
UL Recognized
Approval ID: E238705Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
24 V | 0.2 A | 30 - 12 | ||
per branch | 24 V | 0.2 A | 30 - 12 |