UM-DELTA V/D/SI
-
Passive module
5603255
Fuse module with shield connection terminals (for digital cards of the Delta V control system)
Product details
Product type | Interface module |
Product family | VARIOFACE |
Number of positions | 16 |
No. of channels | 8 |
Nominal voltage UN | 24 V DC |
Max. current carrying capacity per branch | 50 mA (in as-supplied state, with one 50 mAF fuse, max. 1 A permitted) |
Supported controller EMERSON DeltaV | |
Suitable I/O card | VE4001S2T2B3 |
VE4001S2T2B3 Series 2 | |
VE4001S2T1B3 | |
VE4002S1T1B3 | |
VE4002S1T2B3 | |
VE4002S1T2B3 Series 2 |
Field level | |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 12 |
Controller level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 16 |
Pitch | 2.54 mm |
Status display present | no |
Item dimensions | |
Width | 61 mm |
Height | 126 mm |
Depth | 71 mm |
Housing insulation material | Polyamide PA non-reinforced |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
DIN EN 50178 |
Mounting type | DIN rail mounting |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 5603255 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK218K |
Product key | DK218K |
Catalog page | Page 483 (C-5-2017) |
GTIN | 4017918955007 |
Weight per piece (including packing) | 221.1 g |
Weight per piece (excluding packing) | 221.1 g |
Customs tariff number | 85369000 |
Country of origin | US |
UNSPSC
UNSPSC 21.0 | 39121432 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
These system-specific interface modules for DeltaV modules are used in combination with the relevant system cables
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen