EL PPC12S 1000
-
Panel PC
2400233
Fanless panel PC with IP65 protection (front) with 30.7 cm (12.1'') graphics-capable LED/TFT display and configuration options for processor, data storage, and operating system.
Free download available.
Downloads
Product details
| Order information: | UL/cUL Class I, Division 2, Groups A, B, C, and D is only applicable to devices in the EL PPC 1000 series with the Intel® Atom™ E3845 CPU (KMAT Option P23) |
| Product type | Panel PC |
| Computer data | |
| Processor | AMD® Embedded G-Series (T40R), 1 GHz |
| AMD® Embedded G-Series (T40E), 2x 1 GHz | |
| Intel® Atom™ E3845 1.91 GHz | |
| Operating system | without operating system |
| Windows® Embedded Standard 7 | |
| Windows® Embedded Standard 7 SP1 (64-bit), Multi-language | |
| Windows® 7 Professional SP1 (32-bit), English | |
| Windows® 7 Professional SP1 (64-bit), English | |
| Windows® 10 IoT Enterprise LTSB 2015 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2015 (64-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2016 (32-bit), Multi-language | |
| Windows® 10 IoT Enterprise LTSB 2016 (64-bit), Multi-language | |
| RAM | 2 GB DDR3 |
| 4 GB DDR3 | |
| Data storage system | without data storage |
| SATA DOM SSD (SLC), 8 GB | |
| SATA DOM SSD (SLC),16 GB | |
| SATA DOM SSD (SLC), 32 GB | |
| SATA DOM SSD (MLC), 64 GB | |
| 2.5" SSD (MLC), 240 GB | |
| Cooling | passive |
| Slots | 1x SD |
| Optical drive | without drive |
| Display | |
| Display type | 30.7 cm / 12.1"-TFT |
| Screen resolution | 800 x 600 Pixel(s) (SVGA) |
| Touch technology | analog resistive (polyester) |
| Display lighting type | LED |
| Brightness | 350 cd/m², typical (adjustable) |
| MTBF | > 50000 h |
| Color spectrum | 262144 colors |
| User software | without user software |
| PC WORX SRT |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Typical current consumption | 1.2 A |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Supply | |
| Power consumption | typ. 21.6 W |
| Interfaces | 4x USB Host 2.0 |
| Optional interfaces | Without optional interface |
| 1x COM (RS-232), 1x COM (RS-485) | |
| 1x COM (RS-232), 1x COM (RS-485), 2x CAN | |
| Monitor output | without |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Realtek® 8111F PCI-E |
| Intel® 82574L PCI-E with AMD Embedded G processor | |
| Intel® I210-AT with Intel® Atom™ E3845 processor |
| External dimensions | |
| Width / Height / Depth | 340 mm / 270 mm / 81 mm |
| / / 5 mm (Front plate) | |
| Installation dimensions | |
| Width / Height / Installation depth | 315 mm / 243.5 mm / (Installation cutout) |
| Installation depth | 76 mm, |
| 99 mm, (with serial interface) | |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C (with AMD Embedded G processor) |
| with Intel® Atom™ E3845 processor | |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 85 % (non-condensing) |
| Permissible humidity (storage/transport) | 20 % ... 85 % (non-condensing) |
| Shock | DIN EN 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Mounting type | Front mounting |
| Item number | 2400233 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBACB |
| Product key | DRBACB |
| GTIN | 4055626006246 |
| Weight per piece (including packing) | 2’400 g |
| Weight per piece (excluding packing) | 2’400 g |
| Customs tariff number | 84715000 |
| Country of origin | DE |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen