BL2 PPC 1200
-
Panel PC
1138377
IP65 panel PC (PPC) with 7- or 10-inch screen, Intel® Celeron® N3350 processor, 4 GB of RAM, choice of mSATA SSD, and available with Windows 10 IoT Enterprise LTSC 2019 operating system.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Panel PC |
| Computer data | |
| Processor | Intel® Celeron® N3350 |
| Operating system | Windows® 10 IoT Enterprise LTSC 2019 (64-bit), Multi-language |
| without operating system | |
| RAM | 4 GB DDR3 SODIMM |
| Data storage system | configurable |
| Cooling | passive |
| Display | |
| Display type | 17.8 cm / 7"-TFT |
| 25.7 cm / 10.1"-TFT | |
| Screen resolution | 1024 x 600 Pixel(s) (WVGA), 7" TFT |
| 1280 x 800 Pixel(s) (WVGA), 10-inch TFT | |
| Touch technology | projective-capacitive (PCAP) |
| Display lighting type | LED |
| Brightness | 300 cd/m², typical (adjustable) |
| MTBF | > (Screen dependent) |
| Reading angle bottom | Both 7” and 10.1” are 10-point touch |
| User software | without user software |
| Visu+ |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Max. current consumption | configuration dependent |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Connection method | Screw connection |
| Conductor cross-section, rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 7 mm |
| Interfaces | 1x COM (RS-232) |
| 1x USB 2.0 | |
| 2x USB 3.0 | |
| Optional interfaces | 2x COM (RS-232/422/485) |
| Monitor output | 1x HDMI |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I210-AT |
| External dimensions | |
| Width / Height / Depth | 196 mm / 134 mm / 48 mm (7-inch display) |
| 266 mm / 184 mm / 48 mm (10-inch display) | |
| Installation dimensions | |
| Width / Height / Installation depth | 186 mm / 124 mm / (Panel cutout for 7" display) |
| 229 mm / 155 mm / (Panel cutout for 10" display) | |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| Ambient temperature (operation) | -5 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 90 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 90 % (non-condensing) |
| Shock | 20g, 11 ms in accordance with IEC 60068-2-27 |
| Vibration (operation) | DIN EN 60068-2-6 |
| Mounting type | Front mounting |
| VESA holder (not for industrial use) | |
| Holder system | VESA MIS-D 75 |
| VESA MIS-D 100 C |
| Item number | 1138377 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRBABB |
| Product key | DRBABB |
| Weight per piece (including packing) | 100 g |
| Weight per piece (excluding packing) | 100 g |
| Customs tariff number | 84714100 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200103 |
| ECLASS-15.0 | 19200103 |
ETIM
| ETIM 10.0 | EC001414 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 1, 2-dimethoxyethane; ethylene glycol dimethyl ether (EGDME) (CAS: 110-71-4) |
| Lead titanium trioxide (CAS: 12060-00-3) | |
| Lead (CAS: 7439-92-1) | |
| EF3.1 Climate Change | |
| CO2e kg | 3.387 kg CO2e |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen