VS-08-A-RJ45/MOD-1-IP67
-
Panel-mount frame
1689080
RJ45 panel mounting frame, IP67, for modular socket inserts (Keystone), for square panel cutout, with grommet, without mounting screws, color: gray
Product details
Product type | Panel-mount frame |
Application | Modular insert |
Type | RJ45 |
Number of positions | 8 |
Connection profile | RJ45 |
Number of slots | 1 |
Type | RJ45 |
Insulation characteristics | |
Degree of pollution | 2 |
Transmission medium | Copper |
Dimensional drawing |
|
Width | 32.6 mm |
Height | 32.6 mm |
Depth | 16 mm |
Length | 16.3 mm |
Color | gray |
Material | Plastic |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Seal material, flat gasket | NBR |
Housing material | Plastic |
Housing surface material | PA, light gray |
Contact surface material | Au/Ni |
Contact carrier material | Polyester GF |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 1000 |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Mounting type | Front mounting |
Item number | 1689080 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | ABNNDB |
Product key | ABNNDB |
Catalog page | Page 351 (C-2-2019) |
GTIN | 4017918863623 |
Weight per piece (including packing) | 7.1 g |
Weight per piece (excluding packing) | 6.8 g |
Customs tariff number | 85389000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440392 |
ETIM
ETIM 9.0 | EC002943 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen