CUC-V14-F1ZNI-EM/R4O
-
Panel-mount frame
1413963
RJ45 panel mounting frame, IP67, for push-pull interlocking, metal, for PCB connection, for square panel cutout, with grommet and mounting screws
Product details
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) and chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
| Product type | Panel-mount frame |
| Type | RJ45 |
| Number of positions | 8 |
| Connection profile | RJ45 |
| Insulation characteristics | |
| Degree of pollution | 2 |
| Transmission medium | Copper |
| Dimensional drawing |
|
| Width | 22.2 mm |
| Height | 42 mm |
| Length | 25 mm |
| Material | Metal |
| Flammability rating according to UL 94 | V0 |
| Seal material | NBR |
| NBR | |
| Housing material | Metal |
| Housing surface material | nickel-plated |
| Ambient conditions | |
| Degree of protection | IP65/IP67 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 55 °C |
| Item number | 1413963 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABNODC |
| Product key | ABNODC |
| GTIN | 4055626082202 |
| Weight per piece (including packing) | 25.4 g |
| Weight per piece (excluding packing) | 19.723 g |
| Customs tariff number | 85389000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440210 |
| ECLASS-15.0 | 27440210 |
ETIM
| ETIM 9.0 | EC002310 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CUC-V14-C1ZNI-S/R4P8 - RJ45 connector 1422664
-
CUC-V14-C1ZNI-B/R4P8 - RJ45 connector 1422665
-
CUC-V14-C1ZNI-T/R4P8 - RJ45 connector 1422667
-
CUC-V14-A1PBK-PC - Panel-mount frame 1413970
-
CUC-V14-A1RBK-PC - Panel-mount frame 1413985
-
CUC-V14-A1ZNI-R45 - Panel-mount frame 1413988
-
CUC-V14-A1ZNI-S180 - Panel-mount frame 1413989
-
CUC-V14-A3ST-SR - Panel-mount frame 1413990
-
CUC-V14-A1PBK-BA:50 - Panel-mount frame 1413979
-
VS-08-BU-RJ45-10G/LH-1 - Modular RJ45 PCB connectors 1420401
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen