CUC-V14-F1S-EM/R4O
-
Panel-mount frame
1413967
RJ45 panel mounting frame, IP67, for push-pull interlocking, metal, for PCB connection, for square panel cutout, with grommet and mounting screws
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) and chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
Product type | Panel-mount frame |
Type | RJ45 |
Number of positions | 8 |
Connection profile | RJ45 |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Transmission medium | Copper |
Dimensional drawing |
|
Width | 22.2 mm |
Height | 42 mm |
Length | 25 mm |
Material | Metal |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
NBR | |
Housing material | Metal |
Housing surface material | nickel-plated |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Item number | 1413967 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNODC |
Product key | ABNODC |
GTIN | 4055626082219 |
Weight per piece (including packing) | 27.5 g |
Weight per piece (excluding packing) | 21.41 g |
Customs tariff number | 85389000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440210 |
ETIM
ETIM 9.0 | EC002310 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CUC-V14-C1S-S/R4IP8 - RJ45 connector 1407908
-
CUC-V14-C1S-S/R4IE8 - RJ45 connector 1407906
-
CUC-V14-A1PBK-PC - Panel-mount frame 1413970
-
CUC-V14-A1RBK-PC - Panel-mount frame 1413985
-
CUC-V14-A1ZNI-R45 - Panel-mount frame 1413988
-
CUC-V14-A1ZNI-S180 - Panel-mount frame 1413989
-
CUC-V14-A3ST-SR - Panel-mount frame 1413990
-
CUC-V14-A1PBK-BA:50 - Panel-mount frame 1413979
-
VS-08-BU-RJ45-10G/LH-1 - RJ45 PCB connector 1420401
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen