PWO 16-UW/S - Panel feed-through terminal block
1844390

cross section 16 mm2
connection method Push-in spring connection
type of packaging packed in cardboard

Panel feed-through terminal block, connection method: Push-in spring connection, Screw connection with tension sleeve, number of positions: 1, load current: 76 A, cross section: 1.5 mm2 - 16 mm2, connection direction of the conductor to plug-in direction: 45 °, width: 12 mm, color: gray

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Tool-free snap-in principle enables easy mounting on the device panel
Automatic panel thickness compensation enables universal use