Frequency of connections between conductors of the same cross section
max. 10
Nominal voltage UN
690 V AC
690 V DC
Nominal current IN
20 A
Mechanical data
Insertion/withdrawal cycles
max. 50
Color
black (RAL 9005)
Assembly note
For 2.5 mm² cables with ferrule, only CRIMPFOX 10S pliers (1212045) with square crimp can be used. CRIMPFOX 6H hexagonal crimping pliers (1212046) cannot be used, because the diameter on the diagonal is too large.