QPD W 4PE2,5 9-16 M20 1,0 BK - Panel feed-through
1403733
No. ELDAS®: 157817615

Panel feed-through, connection method: Single wires (Welded-on)/ IDC connection, number of positions: 4+PE, M20, Pin, 1 mm2 ... 2.5 mm2, 690 V, 20 A, PA, black, with QUICKON nut, coding: coded, external cable diameter: 9 mm ... 16 mm, 2.5 mm2, wires cut flat at the end, cable length: 1 m

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Efficient - by using panel feed-throughs, devices no longer need to be opened in order to connect cables